Cookies de la web de Omega
Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.
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
 - Discontinued OMEGA-FLO® PVC Solenoid Valves for Corrosive Applications, 1/ 2 " to 2" NPT

SV-10

PVC Solenoid Valves for Corrosive Applications | SV-10

PVC Solenoid Valves for Corrosive Applications

  • Ideal for Corrosive or Ultra-Pure Processes
  • Single Power Operation
  • Simple Installation
  • Low-Noise Levels
  • Tight Shut-Off
  • Manual Override Standard
  • Normally Closed
Válvulas - Ver productos relacionados

Descripción

Follow this link if you want to know how a solenoid valve works.

The SV-10 Series solenoid valves for corrosive applications use only plastic or elastomeric materials: PVC for the body, Buna-N, EPDM, and FKM for isolating and main diaphragms, and a fully epoxy-encapsulated pilot solenoid actuator. The pilot actuator uses the pivoted armature design, which hermetically isolates the fluid medium from the armature. The magnetic forces generated are optimized mechanically using the lever principle. The design of these valves reduces noise and the likelihood of water hammer. The main seat seal is a stable, long-lasting flat diaphragm that provides a tight shut-off at the valve seat. SV-10 Series valves are ideally suited for the control of difficult fluids and in aggressive environments such as pure water, demineralized water, seawater, acids of medium concentration, salt solutions, as well as alkaline washing and bleaching lyes.
Todos los precios se muestran en EUR
Notas: Comes complete with operator's manual.
Standard valves are normally closed, 120 VAC.
We noticed you are from the US. Visit your local site for regional offers and live support.