Descripción
The DPF708/808 series flow totalizers can accumulate the mass, volume or length of an object, and can provide batch control over the accumulation. The DPF708 series has a single input available in frequency, voltage or current input models. The DPF808 series has an additional input that is available in voltage, current or direct temperature sensor input versions. Abundant functions such as retransmission, high/low alarm of momentary flow and abnormal signal detecting. The DPF808 series also has the ability to trigger alarms for pressure or temperature. Square root function is selectable, 8-digits of accumulation value and 4-digits momentary process value, small signal cut-out can be set at any range.Size | Front Panel | Cut Out | Depth Behind Mounting Surface (mm) |
||
---|---|---|---|---|---|
Width(mm) | Height(mm) | Width(mm) | Height(mm) | ||
1/8 DIN Vertical | 48 | 96 | 45 | 92 | 100 |
1/8 DIN Horizontal | 96 | 48 | 92 | 45 | 100 |
1/4 DIN | 96 | 96 | 92 | 92 | 100 |
Referencia del fabricante