EXGG-RS, EXTT-RS, EXPP-RS y EXFF-RS
R and S Type Thermocouple Extension Wire
Descripción
Haga clic en el siguiente link si quiere mas información sobre el cable termopar.
ANSI Color Code :Positive Wire, Purple ; Negative Wire, Red; Overall, Brown
Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Insulation | AWG No. | Model Number | Price 1000' | Type Wire | Insulation | Max. Temp* | Nominal Size | Wt. lb/1000' | Conductor | Overall | °F | °C | Glass | 20 | EXGG-RS-20 | $400 | Solid | Glass Braid | Glass Braid | 392 | 200 | .060 x .095 | 9 | 24 | EXGG-RS-24 | 390 | Solid | Glass Braid | Glass Braid | 392 | 200 | .050 x .080 | 5 | Neoflon PFA | 20 | EXTT-RS-20 | 510 | Solid | PFA | PFA | 392 | 200 | .068 x .116 | 11 | 24 | EXTT-RS-24 | 480 | Solid | PFA | PFA | 392 | 200 | .056 x .092 | 7 | Polyvinyl | 16 | EXPP-RS-16 | 425 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .118 x .195 | 26 | Neoflon FEP | 20 | EXFF-RS-20 | 440 | Solid | FEP | FEP | 392 | 200 | .068 x .116 | 11 | 24 | EXFF-RS-24 | 390 | Solid | FEP | FEP | 392 | 200 | .056 x .092 | 7 | |
*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of spool and wire, rounded up to next highest lb. (does not include packing material).