Cookies de la web de Omega
Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.
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
Low Noise Thermocouple Probes with High Temperature Standard Size Connectors

HG(*)QIN and HG(*)QSS Series

Low Noise Thermocouple Probes with  High Temperature Standard Size Connectors | HG(*)QIN and HG(*)QSS Series

  • Made from Class 1 Tolerance MI Cable
  • Connector Temperature Ratings: 260°C
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Material
  • Mating Socket, Cable Clamp, Write-On Windows and Earth-Strap Included
  • Earth-Strap Provides Additional Mechanical Rigidity
  • Connectors Have Write-on Window for Easy Identification
  • Probes Individually Pressure and Insulation Tested
Termopares - Ver productos relacionados

Descripción

The OMEGA™ low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise.
The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors. The female connector features a handy write-on area, for easy identification.


HG(*)QIN Diagram

Low Noise, High Temperature Probes with Standard Connectors
Thermocouple
Alloy
Sheath Dia.
mm
Model No.
300 mm Length
Model No.
450 mm Length
Model No.
600 mm Length
K
CHROMEGA™-ALOMEGA™
SS Sheath
1.5
3.0
4.5
6.0
HGKQSS-IM15(*)-300
HGKQSS-IM30(*)-300
HGKQSS-IM45(*)-300
HGKQSS-IM60(*)-300
HGKQSS-IM15(*)-450
HGKQSS-IM30(*)-450
HGKQSS-IM45(*)-450
HGKQSS-IM60(*)-450
HGKQSS-IM15(*)-600
HGKQSS-IM30(*)-600
HGKQSS-IM45(*)-600
HGKQSS-IM60(*)-600
K
CHROMEGA™-ALOMEGA™
Inconel® Sheath
1.5
3.0
4.5
6.0
HGKQIN-IM15(*)-300
HGKQIN-IM30(*)-300
HGKQIN-IM45(*)-300
HGKQIN-IM60(*)-300
HGKQIN-IM15(*)-450
HGKQIN-IM30(*)-450
HGKQIN-IM45(*)-450
HGKQIN-IM60(*)-450
HGKQIN-IM15(*)-600
HGKQIN-IM30(*)-600
HGKQIN-IM45(*)-600
HGKQIN-IM60(*)-600
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL Sheath
1.5
3.0
4.5
6.0
HGKQXL-IM15(*)-300
HGKQXL-IM30(*)-300
HGKQXL-IM45(*)-300
HGKQXL-IM60(*)-300
HGKQXL-IM15(*)-450
HGKQXL-IM30(*)-450
HGKQXL-IM45(*)-450
HGKQXL-IM60(*)-450
HGKQXL-IM15(*)-600
HGKQXL-IM30(*)-600
HGKQXL-IM45(*)-600
HGKQXL-IM60(*)-600
T
COPPER-CONSTANTAN
SS Sheath**
1.5
3.0
4.5
6.0
HGTQSS-IM15(*)-300
HGTQSS-IM30(*)-300
HGTQSS-IM45(*)-300
HGTQSS-IM60(*)-300
HGTQSS-IM15(*)-450
HGTQSS-IM30(*)-450
HGTQSS-IM45(*)-450
HGTQSS-IM60(*)-450
HGTQSS-IM15(*)-600
HGTQSS-IM30(*)-600
HGTQSS-IM45(*)-600
HGTQSS-IM60(*)-600
J
IRON-CONSTANTAN
SS Sheath**
1.5
3.0
4.5
6.0
HGJQSS-IM15(*)-300
HGJQSS-IM30(*)-300
HGJQSS-IM45(*)-300
HGJQSS-IM60(*)-300
HGJQSS-IM15(*)-450
HGJQSS-IM30(*)-450
HGJQSS-IM45(*)-450
HGJQSS-IM60(*)-450
HGJQSS-IM15(*)-600
HGJQSS-IM30(*)-600
HGJQSS-IM45(*)-600
HGJQSS-IM60(*)-600
N
OMEGA-P™-OMEGA-N™
Super OMEGACLAD™ XL Sheath
1.5
3.0
4.5
6.0
HGNQXL-IM15(*)-300
HGNQXL-IM30(*)-300
HGNQXL-IM45(*)-300
HGNQXL-IM60(*)-300
HGNQXL-IM15(*)-450
HGNQXL-IM30(*)-450
HGNQXL-IM45(*)-450
HGNQXL-IM60(*)-450
HGNQXL-IM15(*)-600
HGNQXL-IM30(*)-600
HGNQXL-IM45(*)-600
HGNQXL-IM60(*)-600
Super OMEGACLAD™XL sheathed probes highlighted in yellow.
*Specify junction type: G (Grounded), E (Exposed), or U (Insulated). No add'l charge for lengths from 50 to 300 mm.
**To specify Inconel® sheaths, switch 
"SS" to "IN" in part number. 

Realizar Pedido(Especifique el número de modelo)
Número de pieza/Desc.
Cant.
Descripción
HGKQIN-IM30U-300
Consult Sales  
Stock: 
 
 
Quick disconnect probe, type K, Inconnel sheath, 3 mm O.D., grounded junction, 300 mm length
HGKQIN-IM45G-450
Consult Sales  
Stock: 
 
 
Quick disconnect probe, type K, Inconnel sheath, 4.5 mm O.D., grounded junction, 450 mm length
HGJQSS-IM15G-300
Consult Sales  
Stock: 
 
 
Quick disconnect probe, type J, SS sheath, 1.5 mm O.D., grounded junction, 300 mm length
Todos los precios se muestran en EUR
Notas: Each probe supplied with mating connector, cable clamp and ground strap. Consult Sales for Custom Lengths.

Referencia del fabricante

Construya su Referencia Abajo
Descripciones de las opciones:


(1) Thermocouple Type Seleccione:
K para Type K
T para Type T
J para Type J
E para Type E

(2) Sheath Material Seleccione:
SS para Stainless Steel
IN para Inconnel

(3) Sheath Diameter Seleccione:
15 para 1.5 mm
30 para 3.0 mm
45 para 4.5 mm
60 para 6.0 mm

(4) Thermocouple Junction Seleccione:
U para Insulated
G para Grounded
E para Exposed

(5) Sheath Length Seleccione:
300 para 300 mm
450 para 450 mm
600 para 600 mm
Notas: No todas las combinaciones pueden ser válidas. Verifique en la hoja de especificaciones para números de parte válidos
We noticed you are from the US. Visit your local site for regional offers and live support.