Cookies de la web de Omega
Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.
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
Eight Channel Web-Enabled Thermocouple Input system

OM-WEB-TC

Eight Channel Web-Enabled Thermocouple Input system | OM-WEB-TC

Eight Channel Web-Enabled Thermocouple Input system

CE
  • Built-In Web Server
  • 8 Thermocouple Input Channels
  • Supports Types J, K, T, E, N, R, S, B Thermocouples
  • Built-In Cold Junction Compensation and Open Thermocouple Detection
  • 24-Bit Measurement System
  • 8 Digital I/O–User Configurable for Alarms
  • Free Software Included
Sistemas de adquisición de datos USB, RS232, RS485 y Ethernet - Ver productos relacionados

Descripción

Click on this link if you need more information about Data Acquisition .

The OM-WEB-TC is a thermocouple measurement device with built-in web server. Simply connect the device to an Ethernet port or hub and view current data using a standard web browser. The OM-WEB-TC’s embedded web interface provides access to current data and configuration settings using a standard web browser. Browse to the device’s home page by entering the URL that is printed on the device into the browser. View current thermocouple measurements and channel data, and configure hardware options from the device’s home page. Only one user can change configuration options on the device at a time. The web interface is built into the device’s firmware, and does not need to be installed on a computer. No external software is required other than a web browser and a TCP/IP connection. Connect the device’s 10Base-T Ethernet port to a local or wide area network using the supplied ethernet cable, to a single computer through a hub using the supplied ethernet cable, or directly to a computer using a standard CAT-5 crossover cable. The web browser used to access the OM-WEB-TC’s web interface must support JavaScript.

The OM-WEB-TC provides 8 thermocouple channels and 8 digital I/O channels. The included external power supply (ac adaptor) is used to provide power. On-board LEDs display the status of communications and external power. All hardware configurable options are selectable with the web browser or the included Instacal utility software. Network configurable options are settable using Instacal. When using Instacal, if the login settings have been changed from the default, a login name and password are required to change the configuration settings. The OM-WEB-TC provides 8 differential thermocouple input channels. A 24-bit analog-to-digital (A/D) converter is provided for each pair of analog inputs. Thermocouple types J, K, T, E, N, R, S, B are supported. The thermocouple type is software programmable for each channel. Four cold junction compensation (CJC) sensors are provided for thermocouple measurements. Each CJC sensor is dedicated to two thermocouple input channels. An open thermocouple detection feature lets you detect a broken thermocouple. An on-board microprocessor automatically linearizes the measurement data.

The OM-WEB-TC features 8 independent temperature alarms, Each alarm controls an associated digital I/O channel as an alarm output. The input to each alarm is one of the temperature input channels, the output of each alarm is software configurable as an active high or low. The user configurable threshold conditions activate each alarm. When an alarm is activated, the associated DIO channel is driven to the active output state selected. Eight digital I/O channels are provided to communicate with external devices and to generate alarms. The digital bits are software programmable for input or output. The digital output voltage is switchselectable for 3.3V or 5V logic. A screw terminal is provided for pull-up or pull-down configuration. The OM-WEB-TC web interface displays current data read from the device and does not log or store historical data. Use the included TracerDAQ software to log or graphically trend your data. The OM-WEB-TC module ships with an impressive array of software, including the new TracerDAQ®, a full-featured, out-of-the-box data logging, viewing, and analysis application; Universal Library™; ULx for NI LabVIEW (comprehensive library of VIs and example programs compatible with 32- and 64-bit LabVIEW v8.5 through 2011) and InstaCal™ installation, calibration, and test utility–powerful software solutions for programmers and nonprogrammers alike. These modules operate under Microsoft Windows XP/VISTA/7 (32-bit and 64-bit) operating systems.

Specifications
ANALOG INPUTS
A/D Converter:
4 dual 24-bit sigma delta A/D converters
Input Isolation: 500 Vdc min between field wiring and USB interface
Number of Channels: 8 differential temperature inputs
Differential Input Voltage Range: ±0.080V
Absolute Maximum Input Voltage: ±25V (power on), ±40V (power off)
Throughput Rate: 2 samples/sec max for all active channels
Input Impedance: 5 GΩ min
Input Leakage Current: 105 nA max (with open thermocouple detection enabled)
Normal Mode Rejection Ratio: 90 dB min
Common Mode Rejection Ratio: 100 dB min
Warm-Up Time: 30 minutes max
Open Thermocouple Detection: 3 sec open detection time (max)
CJC Sensor Accuracy: -0.75 to 0.5°C max (15 to 35°C);
-1.5 to 1.25°C max (0 to 55°C)

DIGITAL I/O
Number of Digital I/O Channels:
8
Type: CMOS
Configuration: Each DIO bit can be independently configured for input or output.
Switch selectable output voltages of 5V or 3.3V.
Power on reset is input mode unless bit is configured for alarm
Pull-Up/Pull-Down Configuration: All pins are connected to 47 Ω resistors
(user configurable for pull-up mode to 5V or pulldown mode).
Digital I/O Transfer Rate (Software Paced):
  Digital Input: 50 port reads or single bit reads per second (typical)
  Digital Output: 100 port writes or single bit writes per second (typical)
Input High Voltage: 4.0V min, 5.5V absolute max (5V mode);
2.64V min, 5.5V absolute max (3.3V mode)
Input Low Voltage: 1.0V max, -0.3V absolute min (5V mode);
0.66V max, -0.3V absolute min (3.3V mode)
Output High Voltage: 4.3V min (5V mode),
2.7V min (3.3V mode); IOH = -2.5 mA
Output Low Voltage: 0.6V max (IOL = 2.5 mA)
Temperature Alarms: 8 (one per digital I/O line)


NETWORK
Ethernet Compliance
  Device Type:
IEEE 802.3 Ethernet 10Base-T
  Device Compatibility: IEEE 802.3-2003 10 Mpbs Media Access Control
Ethernet Connection
  Ethernet Type: 10Base-T
  Connector: RJ-45, 8 position
  Cable: CAT-5 shielded, unshielded twisted pair
  Length: 100 m (328') max
  MAC Address: 00:12:71:Cx:xx:xx where xxxxx is the device's serial number
Network Factory Default Settings
  IP Address: 192.168.0.101
  Subnet Mask: 255.255.255.0
  Gateway: 192.168.0.1
  DHCP Setting: Enabled
  User Name: "webtc"
  Password: "omega"
  Web Server: Enabled
Network Protocols
  Protocols Implemented: IP, ARP, ICMP, DHCP, UDP, TCP, NBNS, HTTP
  UDP Messaging Protocol: UDP port 54211
  TCP Downloading Protocol: TCP port 54267
  HTTP 1.0 Alternate Port: TCP port 49152-65535 (not including 54267)
  Network Name: "webtc_xxxxx", where xxxxx is the device's serial number
  Max Number of Simultaneous HTTP Connections: 3
  Max Number of Non-HTTP TCP Sockets: 5
Network Security
  Security Implementation:
IP address based session manager with username/password
   login for configuration and control transactions (data is not secured)
  Session Timeout: 5 min with no activity
  Username/Password Encryption: Base64 (the default web page does not support
  encryption if Javascript is disabled in the web browser)
  Vulnerabilities: Denial of service attacks, username/password spoofing,
  script probing and simple decryption

GENERAL
Memory
: EEPROM (512 bytes for sensor configuration);
FLASH (2 MB for device configuration and website storage)
Microcontroller: One high-performance 8-bit RISC microcontroller and one high-performance 16-bit RISC microcontroller
Power Supply Voltage (Supplied by Included External Power Supply): 5 Vdc ±5%
Power Supply Current (Supplied by Included External Power Supply): 440 mA max
User Output Voltage (5V): 4.65V min to 5.25V max
Dimensions: 127 L x 89 W x 36 mm D (5.0 x 3.5 x 1.4")
Input Connections: Screw terminal blocks (accept 16 to 30 AWG wire)
Operating Temperature: 0 to 55°C (32 to 131°F), 0 to 90% RH non-condensing
Storage Temperature: -40 to 85°C (-40 to 185°F)
Realizar Pedido(Especifique el número de modelo)

¿Qué compraron otras personas?: Cuando se muestre este icono, haga clic para expandir una lista de los productos que otras personas adquirieron al comprar ese modelo.

Número de pieza/Desc.
Cant.
Descripción
  
OM-WEB-TC
Consult Sales  
Stock: 
 
 
8-channel web-enabled thermocouple input module
Click to expand/minimize a list of what others bought with theSWD-TRACERDAQ-PRO
SWD-TRACERDAQ-PRO
300.85
Stock: 2 semanas
 
TracerDAQ Pro software
Todos los precios se muestran en EUR
Notas: Comes complete with ethernet cable, 100 to 240 Vac AC adaptor with USA plug, quick start guide, software and operator’s manual on CD.
We noticed you are from the US. Visit your local site for regional offers and live support.