Cookies de la web de Omega
Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.
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
Economical Pressure Transducers with millivolt Output

PXM4100 Series

Economical Pressure Transducers with millivolt Output | PXM4100 Series

Economical Pressure Transducers with millivolt Output

252,89 PXM4100-040G

  • Gauge or Absolute Models
  • Micro DIN Connector
  • 1/4" Male BSPP (G1/4) Pressure Connection
  • 0 to 20 mV Ratiometric Output at 10 Vdc Excitation
Transductores de presión - Ver productos relacionados

Descripción


Omega's PXM4100 series pressure transducers have been designed specifically for general-purpose applications where reliable pressure measurement is required. Incorporating the latest strain gauge technology and using unique manufacturing techniques has resulted in a low cost, quality transducer, ideal for OEM applications.

Specifications
Excitation: 10 Vdc (15 V max.)
Supply Effects: Ratiometric
Output: 0-20 mV ±1%
Input/Output Impedance: 1 kΩ ±30% for SS, 15 kΩ ±30% ceramic
Zero Offset: <± 1%
Combined Non-Linearity and Hysteresis: <± 0.25 % FSO
Repeatability: <± 0.1 % FSO
Long Term Stability: <± 0.2 % FSO/6 months
Operating Temperature Range: -20 to +80°C
Storage Temperature Range: -40 to +90°C
Thermal Zero Effect: <± 0.03 % FSO/°C
Thermal Span Effect: <± 0.04 % FSO/°C
Vibration Tolerance: 10g's to 50Hz
Maximum Overpressure: 200% Range
Pressure Connection: ¼" BSPP male (G¼)
Electrical Connection: Micro DIN plug and socket to DIN43650
Diaphragm: 17/4PH SS >10 Bar; Ceramic <10 Bar
Enclosure Rating: IP65
Weight: 75 g

Realizar Pedido(Especifique el número de modelo)
Número de pieza/Desc.
Cant.
Descripción
PXM4100-001G
Consult Sales  
Stock: 
 
 
0-1 bar Gauge Pressure transducer with micro DIN plug
PXM4100-1.60G
Consult Sales  
Stock: 
 
 
0-1.6 bar Gauge Pressure transducer with micro DIN plug
PXM4100-2.50G
Consult Sales  
Stock: 
 
 
0-2.5 bar Gauge Pressure transducer with micro DIN plug
PXM4100-004G
Consult Sales  
Stock: 
 
 
0-4 bar Gauge Pressure transducer with micro DIN plug
PXM4100-006G
Consult Sales  
Stock: 
 
 
0-6 bar Gauge Pressure transducer with micro DIN plug
PXM4100-010G
Consult Sales  
Stock: 
 
 
0-10 bar Gauge Pressure transducer with micro DIN plug
PXM4100-016G
Consult Sales  
Stock: 
 
 
0-16 bar Gauge Pressure transducer with micro DIN plug
PXM4100-025G
Consult Sales  
Stock: 
 
 
0-25 bar Gauge Pressure transducer with micro DIN plug
PXM4100-040G
252.89
Stock: 4 semanas
 
0-40 bar Gauge Pressure transducer with micro DIN plug
PXM4100-060G
Consult Sales  
Stock: 
 
 
0-60 bar Gauge Pressure transducer with micro DIN plug
PXM4100-100G
Consult Sales  
Stock: 
 
 
0-100 bar Gauge Pressure transducer with micro DIN plug
PXM4100-160G
Consult Sales  
Stock: 
 
 
0-160 bar Gauge Pressure transducer with micro DIN plug
PXM4100-250G
221.29
Stock: 4 semanas
 
0-250 bar Gauge Pressure transducer with micro DIN plug
PXM4100-400G
252.89
Stock: 4 semanas
 
0-400 bar Gauge Pressure transducer with micro DIN plug
PXM4100-700G
Consult Sales  
Stock: 
 
 
0-700 bar Gauge Pressure transducer with micro DIN plug
Todos los precios se muestran en EUR
Notas: Supplied with Micro DIN plug and socket.
To order absolute pressure ranges change the G in part number to A. See part number builder below to order absolute ranges and 0-10 V or 4-20 mA output models.

Referencia del fabricante

Construya su Referencia Abajo
Descripciones de las opciones:


(1) Output Seleccione:
0 para 0-20 mV
1 para 0-10 Vdc
3 para 4-20 mA

(2) Pressure Range Seleccione:
001 para 0-1 bar
1.60 para 0-1.6 bar
2.50 para 0-2.5 bar
004 para 0-4 bar
006 para 0-6 bar
010 para 0-10 bar
040 para 0-40 bar
060 para 0-60 bar
100 para 0-100 bar
160 para 0-160 bar
250 para 0-250 bar
400 para 0-400 bar
700 para 0-700 bar (gauge only)

(3) Relative Pressure Seleccione:
G para Gauge
A para Absolute
Notas: No todas las combinaciones pueden ser válidas. Verifique en la hoja de especificaciones para números de parte válidos
We noticed you are from the US. Visit your local site for regional offers and live support.