Cookies de la web de Omega Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.
Para obtener más información acerca de las cookies, por favor haga clic aquí
Application
IP66 rated electrical enclosures and cabinets can be used indoors or outdoors. These
enclosures are designed with hinge pins for easy door removal and
have standoffs for mounting sub-panels.
They are designed to house electrical controls,
instruments and components in areas, which may
be regularly hosed down or are in very wet
or oily conditions. The SCE-ELJ series electrical enclosure and cabinets provides protection against windblown rain and
dust, splashing or hose directed water, and external formation of
ice.
Finish
ANSI-61 grey powder coating inside and out
over phosphatized surface. Optional panels
are powder coated white.
Industry Standards
NEMA Type 4, 12, & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
† Todos los precios se muestran en EUR Ordering Example: (1) SCE-604ELJ IP66 Enviroline Enclosure, €109.09