MBLT-SERIES
Series MBLT Mini Submersible Level Transmitter
€670,82
MBLT-2SC-VVPP-5-30
-
Fits narrow installation openings with slender 0.63" (16 mm) diameter design
-
Constructed for years of trouble free service with welded 316 SS body and 316 SS nose cap
-
Excellent chemical compatibility with choice of polyether polyurethane or ETFE cable materials
-
Eliminate both power supply surges and lightning ground strike transients with incorporated lightning and surge protection
Medición de nivel - Ver productos relacionados
Descripción
The Series MBLT Miniature Submersible Level Transmitter measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 0.63" (16 mm) diameter 316 SS housing.
APPLICATIONS
- Ballast tanks
- Ground water monitoring
- Surface water monitoring
- Dewatering
- Down hole
- Remote telemetry
- Remote flood monitoring
- Narrow conduit or pipe installations
- Remediation and environmental monitoring