Cookies de la web de Omega
Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.

Para obtener más información acerca de las cookies, por favor haga clic aquí
Cerrar
Cesta  |  Contacto  | 
En España 800 900 532
Fuera de España(+34) 911 776 121
Layer N Banner

Steam Sterilizable 12 mm Electrodes

ORE-5432, DOE-5431, PHE-5432

Steam Sterilizable 12 mm Electrodes | ORE-5432, DOE-5431, PHE-5432

Steam Sterilizable 12 mm Electrodes

217,85 PHE-5432-10

  • 16 Month Shelf Life
  • High Temperature Environment
  • Continuous Processing Applications
  • Harsh Conditions
  • Steam Sterilization
  • Universal Industrial Electrodes
  • Strong Glass or PPS Construction
  • Universal Mounting with Available 316 Stainless Steel Installation Fittings
  • -5 to 135°C (25 to 275°F) Operating Temperature
  • Porous PTFE Double Junction
  • 10 ft. Cable Length with BNC Connector Standard
  • -30°C (-22°F) Shipping Temperature
Instrumentación y electrodos pH industriales - Ver productos relacionados

Descripción

The PHE-5432 is a steam-sterilizable combination pH electrode designed to withstand high temperatures and pressures. The use of a porous PTFE liquid double junction and specifically formulated low impedance glass membrane allows it to function in the broadest spectrum of pH applications. This combination of features permits extended periods of pH measurement in the presence of poisoning ions or where membrane leaching would shorten the life of a conventional electrode. Melting of the cable due to contact with steam lines and motion generated noise are common problems with interconnecting cables on steam sterilizable electrodes. Our proprietary TPE high temperature/ultra-low noise cable is designed for optimal service, even in this demanding environment.

SPECIFICATIONS
pH Range: 0 to 14 pH
Temperature Range: -5 to 135°C (23 to 275°F) @ 25 psig
Maximum Pressure: 500 psig @ 25°C (77°F)
Accuracy: ±0.1% over full range
Sodium Error: Less than 0.05 pH in 0.1 Molar Na+ ion @ 12.8 pH
Reference Cell: Double Junction KNO3 and KCl/AgCl
Reference Junction: Porous PTFE
Zero Potential: 7.0 pH ±0.2 pH
Wetted Materials: PTFE, glass membrane, glass outer body.
Drift: Less than 2 mV per week

/td>
Model PHE-5432-10 ORE-5432-10
Range0 to 14 pH±1999mV
JunctionPTFE Double PTFE Double
Length127mm/5.0'130mm/5.1'
Pressure500 psi @ 25°C500 psi @ 25°C


Fittings Selection Guide
Model No. Description Model No. Description
PHEH-511/2" MNPT, 316 Stainless SteelPHEH-51F1' to 11/2" Sanitary Flange, 316SS
PHEH-51S3/4" MNPT, 316 Stainless SteelPHEH-52F2' Sanitary Flange, 316SS
PHEH-521" MNPT, 316 Stainless Steel
PHEH-51PG25mm Port Gland 316 Stainless SteelPHEH-54F4' Sanitary Flange, 316SS

Realizar Pedido(Especifique el número de modelo)
Número de pieza/Desc.
Cant.
Descripción
PHE-5432-10
217,85
Stock: 8 semanas
 
Glass body, porous PTFE liquid junction pH electrode
PHE-5432-10-PG
287,10
Stock: 9 semanas
 
pH electrode with European style PG connection
PHE-5432-10-PT100
287,11
Stock: 8 semanas
 
pH electrode w/100 ohm platinum RTD
PHE-5432-10-PT1K
287,10
Stock: 9 semanas
 
pH electrode w/1000 ohm platinum RTD
ORE-5432-10
Consult Sales  
Stock: 
 
 
Oxidation Reduction Potential electrode
Accessories
PHEH-51
€182.86
Stock: 8 semanas
 
1/2" MNPT Installation Fitting
PHA-10
€16.67
Stock: En stock
 
pH 10 buffer solutions 500 ml (1 pt)
PHA-10-GAL
€41.61
Stock: 1 semana
 
pH 10 buffer solutions 4L (1 gal)
PHA-4
€16.67
Stock: En stock
 
pH 4 buffer solutions 500 ml (1 pt)
PHA-4-GAL
€41.61
Stock: 3 semanas
 
pH 4 buffer solutions 4L (1 gal)
PHA-7
€16.67
Stock: En stock
 
pH 7 buffer solutions 500 ml (1 pt)
PHA-7-GAL
€41.61
Stock: 3 semanas
 
pH 7 buffer solutions 4L (1 gal)
PHA-DI
€19.70
Stock: 1 semana
 
De-ionized water 500 ml (1 pt)
PHA-DI-GAL
€49.25
Stock: 1 semana
 
De-ionized water 4L (1 gal)
PHAB-DI
€44.66
Stock: 3 semanas
 
20 single use foil packets of de-ionized water
PHAB-PH
€44.66
Stock: 1 semana
 
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
Todos los precios se muestran en EUR
Notas: Comes complete with electrode care instruction sheet and 3 m (10') of cable.

For non-standard cable lengths, change the "-10" in the part number to the required length in feet, add $2 per foot to price (additional per foot cost applies to the entire length of cable.

For HF/Fluoride Resistant electrode, add suffix "-HF" to the model number, add $50 to price.

For 3000O Balco, add suffix "-R3K" to model number, add $50 to price.

For European PG style connector, add suffix "-PG" to the model number, add $50 to price.

NOTE: PHEH-51 (1/2 MNPT) installation fitting is required for first time installation.


We noticed you are from the US. Visit your local site for regional offers and live support.