€83,17 A/100-2W-BP-20-CL2P
Descripción
The ACI Platinum Bullet Probe Series feature a one inch stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and to increase the response time using high quality, thermally conductive epoxy. The bullet style sensor is designed to be used to monitor air temperatures and should not be fully submerged in water.Sensor Type | Sensor Curve: | Platinum RTD | PTC (Positive Temperature Coefficient) |
---|---|
Number Sensing Points: | One |
Number Wires: |
A/100-2W-BP Series and A/1K-2W-BP Series: Two (Non-Polarity Sensitive) A/100-3W-BP Series and A/1K-3W-BP Series: Three (Polarity Sensitive) |
Sensor Output @ 0°C (32°F): | A/100-xW-BP Series: 100 Ohms nominal | A/1K-xW-BP Series: 1000 Ohms nominal |
Platinum RTD Tolerance Class: |
+/- 0.06% Class A (Tolerance Formula: +/- 0°C = (0.15°C + (0.002 * |t|)) -40°C (-40°F): +/- 0.23°C (+/- 0.414°F) | 0°C (32°F): +/- 0.15°C (+/- 0.27°F) 200°C (392°F): +/- 0.55°C (+/- 0.99°F) |
Platinum RTD Din Standard: | DIN EN 60751 (IEC 751) | 3850 ppm / °C |
Platinum RTD Stability: | +/- 0.03% after 1000 Hours @ 300°C (572°F) |
Platinum RTD Response Time (63% Step Change): | 8 Seconds nominal |
Self-Heating | Maximum Operating Current: |
100 Ohm RTD: 7 mW/°C (Still Air) | 5 mA 1K Ohm RTD: 4mW/°C (Still Air) | 3 mA |
Operating Temperature Range: | -40 to 200°C (-40 to 392°F) |
Storage Temperature Range: | -40 to 85°C (-40 to 185°F) |
Operating RH Range: | 10 to 95% RH, non-condensing |
Conductor Material: | Silver Plated Copper |
Probe Material: | 304 Stainless Steel |