SBLTX-SERIES
Series SBLTX Submersible Level Transmitter
€1.054,30
SBLTX-15-60
-
Meet application requirements with slim design, and bullet nose design which procects the diaphragm from damage
-
UL approved intrinsically safe on SBLTX models for use in hazardous locations when used with proper barrier
-
Eliminates particulate or water droplets from entering the transducer using maintenance-free filter
-
270 lb tensile strength shielded and vented cable
Medición de nivel - Ver productos relacionados
Descripción
The series SBLT2 & SBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. This series measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing
For custom ranges, cable lenghts or ATEX certification, contact customer service.