Cookies de la web de Omega
Utilizamos cookies en la web. Estas cookies son esenciales para que la web que funcione correctamente. Si sigue sin cambiar la configuración, vamos a suponer que usted está dispuesto a recibir todas las cookies de este sitio web.

Para obtener más información acerca de las cookies, por favor haga clic aquí
Cerrar
Cesta  |  Contacto  | 
En España 800 900 532
Fuera de España(+34) 911 776 121
Layer N Banner

3½ Digit Mini Panel Meter for Process & DC Volts

205-P, 205-E

3 1/2 digit process meter. 3/64 DIN panel mount | 205-P, 205-E

3 1/2 digit process meter. 3/64 DIN panel mount

CE
  • Mini 3/64 DIN Case with 22.2 x 68 mm Panel Cutout
  • ±1999 Count Display Span
  • Bright, 14 mm High LEDs
  • Input Ranges: 4-20 mA, 0-200 mV, 1-5 V, 0-10 V, 0-100 Vdc
  • AC Power Options: 24, 100, 115 or 230 V
  • DC Power Options: 7-32V or 5V (No Excitation)
Instrumentación para la medición de presión y tensión - Ver productos relacionados

Descripción


Large Display, Small Case
The Newport Electronics 205 series are low-cost 3 1/2 digit (±1,999-count) process meters. They feature a full-size 14 mm high, red or green LED display, yet are housed in a miniature case with a 24 x 72 mm front panel. The case fits into a standard 3/64 DIN cutout, 22.2 x 68 mm and requires a depth of less than 120 mm behind the panel, including the removable screw terminal signal and power connectors.

Input Ranges and Scaling
Range   4-20 mA   0-199.9 mV    1-5 V    0-10 V   0-100 V 
Input Resistance  13 Ω 1 MΩ
Bias Current 50 pA 10 pA 5 pA 1 pA
Maximum Input 55 mA 250 Vp


Easy to Scale
The 205 may be shipped fully configured to meet a customer's specific scaling requirements (select the factory scaling option and specify requirements in order comments). Five signal ranges can be selected via push-on jumpers and precision potentiometers are readily accessible behind the lens to provide zero and span adjustments of 1999 counts each.

Wide Choice of Power Options
The 205-E and 205-P are available for operation with 24, 100, 115 or 230 Vac power supplies. The 205-P is also available with 7-32 Vdc or 5 Vdc non-isolated DC power options.

Built-in Isolated Excitation
Model 205-E has a built-in, isolated excitation supply to power transmitters or active transducers. Output levels of 24 Vdc at 20 mA or 10 Vdc at 30 mA are jumper-selectable.

Specifications
Accuracy (@ 25°C)
Maximum Error: ±0.05% of reading ±1 count
Zero Tempco: ±0.01% of offset/°C
Span Tempco: ±0.02% of reading/°C
Full-Scale Step Response: 1 sec.
Warmup to Rated Accuracy: 30 min.

Noise Rejection
NMR, Sig Hi to Sig Lo: 56 dB, 50/60 Hz
CMR, Sig Lo to Pwr Gnd: 120 dB, dc to 60 Hz
Power Supply Rejection: 86 dB at 50/60 Hz

Analogue to Digital Conversion
Technique: Dual-slope, average-value
Signal Integration Period: 100 msec
Read Rate: 2.5/sec

Transmitter Excitation Power Supply (205-E only)  
Output Voltage: Selectable 10 or 24 Vdc
Output Current, Max: 30 mA at 10 V, 20 mA at 24 V
Line Regulation: ±0.01%/V of AC power
Load Regulation: ±0.5%
Tempco: ±0.02%/°C
Ripple at 50/60 Hz: ±0.01%

Display
Type: 7-segment, LED
Colour: Red (standard), green (optional)
Digit Height: 14.2 mm
Decimal Points : Three positions, jumper-selectable
Over-range Indication: Three least-significant digits blank

Power Options
AC Voltage: 24, 100, 115 or 230 Vac ±15% @ 2 watts. 50/60Hz
DC Voltage (205-P only): 7-32 Vdc (100 mA max.); 5 Vdc (75 A max). Non-Isolated

Environmental
Operating Temperature: 0 to 60°C
Storage Temperature: -40 to +85°C
Relative Humidity: 95% at 40°C (non-condensing)

Mechanical
Dimensions: 24 H x 72W x 120mm D
Front Panel: 25 x 75mm
Panel Cutout: 22.2 x 68 mm (3/64 DIN)
Weight: 200 g
Case Material: 94V-1 UL-rated Noryl SE-1


Please refer the pdf data sheet for full specifications and scaling procedure.

Realizar Pedido(Especifique el número de modelo)
Número de pieza/Desc.
Cant.
Descripción
230 Vac Powered Meters with Red Display
115 Vac Powered Meters with Red Display
205-EA1,R,C0
Consult Sales  
Stock: 
 
 
Digital indicator, signal input 4-20 mA, 0.0 to 100.0 display, 115 Vac powered. 24 Vdc Excitation
205-PV4,R,C0
Consult Sales  
Stock: 
 
 
Digital indicator, signal input 0-10 Vdc, 0.0 to 100.0 display, 115 Vac
7-32 Vdc Powered Meters with Red Display
205-PV5,R,C2
Consult Sales  
Stock: 
 
 
Digital indicator, signal input 0-100 Vdc, 0.0 to 100.0 display, 7-32 Vdc
Accessories
*FS20
Consult Sales  
Stock: 
 
 
Factory Scaling. Please specify in order comments: Input, display range, excitation voltage.
SPC364
Consult Sales  
Stock: 
 
 
IP65 splash proof cover lens
TP3
€34.20
Stock: 1 semana
 
Panel cut-out adapter, 3/64 DIN to 1/8 DIN
Todos los precios se muestran en EUR
Notas: C2 and C3 power supply options are not isolated from signal.
The above table features a small selection of most-popular configurations. Please contact sales for other models
We noticed you are from the US. Visit your local site for regional offers and live support.