Tel. gratuito: 800 900 532 (En España) | (+34) 911 776 121 (Fuera de España)
Inicio >> Productos de Temperatura >> Elementos de termistor, sondas y conjuntos >> Sondas termistor de uso general

Sondas termistor de uso general


Image of Sondas termistor de uso general

Serie HSTH-44000 Serie HSTH-44000
Sensores de termistor flexibles herméticos con revestimiento de PFA
Ver detalles »
 
Serie TH-10-44000 Serie TH-10-44000
Sondas termistor para uso general
Ver detalles »
ON-408-PP ON-408-PP
Elemento termistor tipo disco
Ver detalles »
 
Serie ON-901 Serie ON-901
Termistos robusto revestido de vinilo
Ver detalles »
Serie SA1-TH-44000 Serie SA1-TH-44000
Termistores de superficie autoadhesivos o montaje con cemento
Ver detalles »
 
Quick Disconnect THX-400 Series Thermistor Probes Quick Disconnect THX-400 Series Thermistor Probes
Thermistor Probes Mating with Heav Duty HDX Handles and Standard Size Connectors
Ver detalles »
Serie TH-21 Serie TH-21
Sondas de termistor
Con conexiones M12

Ver detalles »
 
Serie TH-22 Serie TH-22
Sondas de termistor
Temperatura alta 200 °C (392 °F)Con conexiones M12

Ver detalles »

Los siguientes productos están disponibles aunque la descripción aún no haya sido traducida

44PP Series 44PP Series
Pipe Plug Thermistor
Ver detalles »
 
ON-400 Series ON-400 Series
Popular Precision Thermistor Probes for Laboratory Applications Models ON-40(*)-P
Ver detalles »
M12CM-RTD M12CM-RTD
High Temperature M12 Extension Cables
Ver detalles »
 
OL-700 Series OL-700 Series
Linear Response Thermistor Probes with 3 metre Cable terminated in 3 stripped leads, Various Applications and Styles
Ver detalles »
OL-700-PP Series OL-700-PP Series
Series 700 Linear Response Laboratory Style Probes with 1/4" Jack Plug Connection.
Ver detalles »
 
OL-701 and OL-702 Series OL-701 and OL-702 Series
Precision Linear Thermistor Sensor
Ver detalles »
OL-703 Series Linear Immersion Thermistor Sensor OL-703 Series Linear Immersion Thermistor Sensor
Linear Immersion Thermistor Sensors Rugged Duty
Ver detalles »
 
ON-403-PP Immersion Thermistor Sensor ON-403-PP Immersion Thermistor Sensor
Tubular Thermistor Sensors for Immersion
Ver detalles »
ON-404-PP Tubular Glass Immersion Sensors ON-404-PP Tubular Glass Immersion Sensors
Tubular Glass Thermistor Sensors
Ver detalles »
 
ON-410-PP ON-410-PP
Tubular Thermistor Sensors for Immersion Temperature Measurements
Ver detalles »
ON-910 and ON-970 Series Immersion Thermistor Sensors With Threaded Mounting Fitting ON-910 and ON-970 Series Immersion Thermistor Sensors With Threaded Mounting Fitting
Immersion Thermistor Sensors with Threaded Mounting Fitting
Ver detalles »
 
ON-920TA Series Detachable Threaded Thermistor Probe Assembly ON-920TA Series Detachable Threaded Thermistor Probe Assembly
Detachable Threaded Thermistor Probe Assembly
Ver detalles »
SLK/SLF Series SLK/SLF Series
Spring Loaded Fittings for 1/4" Diameter Probes
Ver detalles »
 
THS-H-CB-120 Hygienic Thermistor Probes THS-H-CB-120 Hygienic Thermistor Probes
Sanitary Thermistor Probes with Cable for Clean-In-Place Applications
Ver detalles »
THS-H-M12 Series THS-H-M12 Series
3-A Approved Thermistor Probes with M12 Connectors for Sanitary and Hygienic Applications
Ver detalles »
 
THS-H-NB9W Hygienic Thermistor Probe THS-H-NB9W Hygienic Thermistor Probe
3-A Approved Sanitary Thermistor Sensor with Polypropylene Connection Head
Ver detalles »
THX-400-H Series THX-400-H Series
Utility Handle Thermistor Probe
Ver detalles »
    



MMV | 6 | 009
TEMPERATURE-D03