Tel. gratuito: 800 900 532 (En España) | (+34) 911 776 121 (Fuera de España)
Inicio >> Productos de Temperatura >> Elementos de termistor, sondas y conjuntos >> Sondas termistor de precisión y especializadas

Sondas termistor de precisión y especializadas


Image of Sondas termistor de precisión y especializadas

Serie HSTH-44000 Serie HSTH-44000
Sensores de termistor flexibles herméticos con revestimiento de PFA
Ver detalles »
 
ON-408-PP ON-408-PP
Elemento termistor tipo disco
Ver detalles »
Serie ON-901 Serie ON-901
Termistos robusto revestido de vinilo
Ver detalles »
 
Serie SA1-TH-44000 Serie SA1-TH-44000
Termistores de superficie autoadhesivos o montaje con cemento
Ver detalles »
ON-960 Series Flange Mount Thermistor Sensor ON-960 Series Flange Mount Thermistor Sensor
Sensor termistor de montaje con brida
Ver detalles »
 
Serie M8/M12 Serie M8/M12
Conectores M8 y M12. Montables en campo. Para conexión a sensores y cables existentes
Ver detalles »
Serie TH-21 Serie TH-21
Sondas de termistor
Con conexiones M12

Ver detalles »
    

Los siguientes productos están disponibles aunque la descripción aún no haya sido traducida

44PP Series 44PP Series
Pipe Plug Thermistor
Ver detalles »
 
M12CM-RTD M12CM-RTD
High Temperature M12 Extension Cables
Ver detalles »
OL-701 and OL-702 Series OL-701 and OL-702 Series
Precision Linear Thermistor Sensor
Ver detalles »
 
OL-704 Series Glass Immersion Linear Thermistor Sensor OL-704 Series Glass Immersion Linear Thermistor Sensor
Linear Tubular Glass Thermistor Sensors
Ver detalles »
OL-705 and OL-706 Series Linear Thermistor Air Temperature Sensors OL-705 and OL-706 Series Linear Thermistor Air Temperature Sensors
Linear Thermistor Sensors for Air Temperature Measurements
Ver detalles »
 
OL-708 Series OL-708 Series "Banjo" Style Linear Thermistor Temperature Sensor
Linear Banjo Thermistor Sensors for Surface and Immersion
Ver detalles »
ON-400 Series ON-400 Series
Popular Precision Thermistor Probes for Laboratory Applications Models ON-40(*)-P
Ver detalles »
 
ON-401_ON-402 Series General Purpose Thermistor Sensors ON-401_ON-402 Series General Purpose Thermistor Sensors
Precision Thermistor Sensors for Laboratory Applications
Ver detalles »
ON-404-PP Tubular Glass Immersion Sensors ON-404-PP Tubular Glass Immersion Sensors
Tubular Glass Thermistor Sensors
Ver detalles »
 
ON-405,  ON-406, ON-905, and ON-906 Series Air Temperature Sensors ON-405, ON-406, ON-905, and ON-906 Series Air Temperature Sensors
Precision Thermistor Sensors for AirTemperature Measurements
Ver detalles »
ON-409 and ON-909 Series Surface Thermistor Temperature Sensors ON-409 and ON-909 Series Surface Thermistor Temperature Sensors
Precision Thermistor Sensors for Surface Temperature Measurements
Ver detalles »
 
ON-900 Series ON-900 Series
Precision Interchangeable Thermistors and Thermistor Probes Assemblies, Models ON-9(*)-4400(*)
Ver detalles »
ON-920TA Series Detachable Threaded Thermistor Probe Assembly ON-920TA Series Detachable Threaded Thermistor Probe Assembly
Detachable Threaded Thermistor Probe Assembly
Ver detalles »
 
ON-930 Series ON-930 Series "Flag Mount" Surface Mount Thermistor Sensor
Flag-Mount Surface Mount Thermistor Sensor
Ver detalles »
SLK/SLF Series SLK/SLF Series
Spring Loaded Fittings for 1/4" Diameter Probes
Ver detalles »
 
THS-H-CB-120 Hygienic Thermistor Probes THS-H-CB-120 Hygienic Thermistor Probes
Sanitary Thermistor Probes with Cable for Clean-In-Place Applications
Ver detalles »
THS-H-M12 Series THS-H-M12 Series
3-A Approved Thermistor Probes with M12 Connectors for Sanitary and Hygienic Applications
Ver detalles »
 
THS-H-NB9W Hygienic Thermistor Probe THS-H-NB9W Hygienic Thermistor Probe
3-A Approved Sanitary Thermistor Sensor with Polypropylene Connection Head
Ver detalles »



MMV | 6 | 009
TEMPERATURE-D07